Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
AHQ25,AHF25 - Drag chain · Domestic · enhanced ·25 series · Internal and external opening
Bill of material
AHQ25-C38-R55-N1-AHJ25-C38
CODE
TYPE
25 series drag chain
OD
Opening direction
Inside and outside diameter openings
BE
beam
QS
The cavity number
single lumen
MAT
texture
engineering plastics
COLOR
color
black
AT
allowable temperature
-20℃~80℃
FR
flame retardant rating
UL94-V0
AC
accessory
connector
C
Within the wide C
R
Bending radius R
N
Link number N
CON
connector
AHJ25-C38
H
mounting dimension
D
mounting dimension
K
mounting dimension
HF
Required installation height HF
E
outer width
58
P
Pitch P
46
MCD
Maximum cable diameter
22
MLO
Maximum overhead length
1.3 m
MAL
Maximum allowable stroke
70 m
MAV
Maximum vertical suspension allowed
30 m
G
weight
g
LINK
link
https://www.srdfaa.com/product/1624442385888.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models