Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AKQ52_B_Z_R - General accessories for profiles door frame part pull-in nylon hinge
Bill of material
AKQ52-B-Z-R-3030
CODE
Code
AKQ52-B-Z-R
TYPE
Types of
Taper Hole Type
MAT
Material
PA
COL
Color
Black
SPE
Specifications
mm
W
mm
L
mm
P
mm
S
mm
DD
6.5 mm
T
mm
FZ
Load
mm
ZL
Weight
mm
B
50.8 mm
LINK
web
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models