Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371G-xx-050 - Base element, Bore spacing 50 mm
Bill of material
304782
BESTNR
Order No.
ARTNR
Article No.
SK
Clamping force
15 kN
GEW
Weight
kg
A
mm
B
90 mm
C
60 mm
D
mm
E
Diameter
22 mm
F
13 mm
G
Diameter
17 mm
H
17 mm
I
Diameter
25 mm
K
mm
L
mm
N
18 mm
R
50 mm
S
mm
T
mm
U
0 mm
W
68 mm
X
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
REACH1
SVHC-substance over 0,1%
REACH4
Validation date
ROHS
Information RoHs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models