Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6444 - Locating-pad with cylindrical face
Bill of material
72454
BESTNR
Order No.
72454
H
23 mm
B
50 mm
L
19 mm
GEW
Weight
370 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072452
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models