Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
TPC Global
Description
AQS - Compact Cylinder Standard Type / Single Acting : Spring Return
Bill of material
AQSB32-5S
IDNR
Ident number
BS
Bore Size
mm
AT
Attaching Type
STROKE
Standard stroke
mm
BO
Body option
SERIES
Series
POS
Working stroke
mm
Enter value for POS
Working stroke
mm
cm
inch
ft
POSA
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
AA
Dimensions
mm
AB
Dimensions
mm
C
Dimensions
mm
D
Dimensions
mm
EG
Dimensions
mm
B
Dimensions
mm
H
Thread
mm
K
Dimensions
mm
L
Dimensions
mm
M
Dimensions
mm
N
Dimensions
mm
O
Dimensions
mm
TT
Dimensions
mm
I
Dimensions
mm
J
Dimensions
mm
P
Thread
C1
Dimensions
mm
X
Dimensions
mm
H1
Thread
L1
Dimensions
mm
G
Dimensions
2 mm
THG
Dimensions
mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)