Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
ARC6 Series - ARC6 Series - AcceleRate Slim Cable Assembly, 0.635 mm Pitch
Bill of material
ARC6-08-06.0-LU-LU-3-1
PN
Part Number
ARC6-08-06.0-LU-LU-3-1
SERIES
Series
ARC6
NOP
No. of Pairs
CL
Cable Length
Inch
END1
End 1
-LU: Latch Up
END2
End 2
WOPT
Wiring Option
CS
Cable Style
-1: 34100
A
A Dim.
10.90 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models