Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ARW51-120120 - Special Accessories, protective cover series profiles, profiles cover plate
Bill of material
ARW51-120120
CODE
code
ARW51-120120
TYPE
type
Profile cover plate
MAT
material
PVC
COLOR
color
Light Gray (similar to Ral7047)
TSU
The smallest unit
1m
WEI
weight
229 g/m
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models