Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Fabory
Description
ASME B18.21.1 HITLW - Heavy Internal Tooth-Lock Washer
Bill of material
ASME B18.21.1 HITLW 3/4
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter
Inch
BRAND
Brand
Fabory
STANDARD
Standard
ASME B18.21.1
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Heavy internal teeth
TYPE
Type
Toothed lock washer
BASICMATERIAL
Basic material
Steel
GRADE
Grade
HV
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
7318210095
ECLASS
eClass
23-09-90-90
UNSPSC
31161801
ETIM
URL
https://www.fabory.com/en-GB/p/U37320.075.0001
PACKAGING
Packaging unit
PCS
A
Diameter Inside
Inch
B
Diameter Outside
Inch
C
Thickness
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models