Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ATT-0290-05-HEX-02
Bill of material
ATT-0290-05-HEX-02
PN
Part Number
ATT-0290-05-HEX-02
DESC
Description
SMA HEX Body Subminiature Attenuator, Male/Female, 2 Watt, Passivated Finish, 5dB, DC-18 GHz
AV
Attenuation value
5 dB
POWER
Power
2 W
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Special Collection
    SMA connector male to male
Previews
3D
2D
Download CAD models