Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
FATH
Description
Attached Visual Pocket 1/3 DIN A4 Portrait - 8.3" x 3.9"
Bill of material
02011A1/3H31
PARTNR
Part #
COLOR
Color
WEIGHT
Weight
12.6 g
CTN
Customs Tariff Number
39269097
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FATH
    Attached Visual Pocket DIN A4 Portrait - 8.3" x 11.7"
    FATH
    Top Open KANBAN Envelope 200 x 135 - 7.9" x 5.3"
    BUMAX
    ISO 4032 BUMAX 88 - Hexagon Nut ISO 4032
    EXAKT
    DAVID - Compact power packs
Previews
Download CAD models
No generation actions are associated with this part