Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
FATH
Description
Attached Visual Pocket DIN A5 Landscape - 8.3" x 5.8"
Bill of material
02011A5LH31
PARTNR
Part #
COLOR
Color
WEIGHT
Weight
27.6 g
CTN
Customs Tariff Number
39269097
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part