Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
TE Connectivity
Description
AXICOM MT2 SENSITIVE
Bill of material
3-1462000-6
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
PRODUCTTYPE
Product Type
Relay
RELAYSTYLE
Relay Style
MT2 Relay
RELAYTYPE
Relay Type
MT2 Relay
COILSPECIALFEATURES
Coil Special Features
Sensitive Version
CONTACTSWITCHINGLOADMIN
Contact Switching Load
10mA @ .02V Min
CONTACTLIMITINGBREAKINGCURRENTA
Contact Limiting Breaking Current
2 A
CONTACTVOLTAGERATINGVDC
Contact Voltage Rating
220 VDC
CONTACTVOLTAGERATINGVAC
Contact Voltage Rating
250 VAC
COILPOWERRATINGDCMW
Coil Power Rating DC
200 mW
COILVOLTAGERATINGVDC
Coil Voltage Rating
VDC
CONTACTSWITCHINGVOLTAGEMAXVAC
Contact Switching Voltage Max
250 VAC
CONTACTSWITCHINGVOLTAGEMAXVDC
Contact Switching Voltage Max
220 VDC
COILMAGNETICSYSTEM
Coil Magnetic System
Monostable, DC
COILTYPE
Coil Type
Monostable
CONTACTLIMITINGCONTINUOUSCURRENTA
Contact Limiting Continuous Current
2 A
COILRESISTANCEOHM
Coil Resistance
Ohm
CONTACTLIMITINGMAKINGCURRENTA
Contact Limiting Making Current
2 A
INSULATIONINITIALRESISTANCEMOHM
Insulation Initial Resistance
1000 MOhm
POWERCONSUMPTIONMW
Power Consumption
200 mW
INSULATIONINITIALDIELECTRICBETWEENADJACENTCONTACTSVRMS
Insulation Initial Dielectric Between Adjacent Contacts
750 Vrms
VOLTAGESTANDINGWAVERATIONHFPARAMETER
Voltage Standing Wave Ration (HF Parameter)
1.03 @ 100MHz, 1.31 @ 900MHz
INSULATIONINITIALDIELECTRICBETWEENCOILCONTACTCLASS
Insulation Initial Dielectric Between CoilContact Class
1000 V - 1500 VA
INSULATIONINITIALDIELECTRICBETWEENCONTACTSANDCOILVRMS
Insulation Initial Dielectric Between Contacts and Coil
1050 Vrms
CONTACTLIMITINGSHORTTIMECURRENTA
Contact Limiting Short-Time Current
2 A
INSULATIONINITIALDIELECTRICBETWEENOPENCONTACTSVRMS
Insulation Initial Dielectric Between Open Contacts
750 Vrms
ACTUATINGSYSTEM
Actuating System
DC
COILPOWERRATINGCLASS
Coil Power Rating Class
150 - 200 mW
ISOLATIONHFPARAMETER
Isolation (HF Parameter)
-14.2dB @ 900MHz, -31.8dB @ 100MHz
INSERTIONLOSSHFPARAMETER
Insertion Loss (HF Parameter)
-.02dB @ 100MHz, -.97dB @ 900MHz
WEIGHT
Weight
5 g [ .1764 oz ]
TERMINALTYPE
Terminal Type
PCB-THT
CONTACTCURRENTRATINGA
Contact Current Rating
2 A
CONTACTARRANGEMENT
Contact Arrangement
2 Form C (2 CO)
CONTACTMATERIAL
Contact Material
Nickel-Titanium
CONTACTNUMBEROFPOLES
Contact Number of Poles
2
CONTACTSPECIALFEATURES
Contact Special Features
BifurcatedTwin Contacts
CONTACTCURRENTCLASS
Contact Current Class
0 - 2 A
CONTACTPLATINGMATERIAL
Contact Plating Material
Gold
TERMINATIONTYPE
Termination Type
Through Hole
MOUNTINGTYPE
Mounting Type
Printed Circuit Board
DIMENSIONSLXWXHAPPROXIMATEMM
Dimensions L x W x H (Approximate)
20.2 x 10 x 10.8 mm
LENGTH
Length
20.2 mm [ .795 in ]
HEIGHTCLASSMECHANICAL
Height Class
10 - 11 mm Mechanical
LENGTHCLASSMECHANICAL
Length Class
20 - 25 mm Mechanical
HEIGHT
Height
10.8 mm [ .425 in ]
WIDTH
Width
10 mm [ .394 in ]
WIDTHCLASSMECHANICAL
Width Class
8 - 10 mm Mechanical
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-55 - 85 C
ENVIRONMENTALCATEGORYOFPROTECTION
Environmental Category of Protection
RTIII
ENVIRONMENTALAMBIENTTEMPERATURECLASS
Environmental Ambient Temperature Class
70 - 85C
ENVIRONMENTALAMBIENTTEMPERATUREMAX
Environmental Ambient Temperature
85 C [ 185 F ] Max
PERFORMANCETYPE
Performance Type
Standard
PACKAGINGMETHOD
Packaging Method
Box & Tube
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD