Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
AXICOM P2 HIGH DIELECTRIC
Bill of material
1422006-5
PN
Part Number
1422006-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1422006-5
TEINTERNALDESCRIPTION
TE Internal Description
V23079G2008X079
PRODUCTTYPE
Product Type
Relay
RELAYSTYLE
Relay Style
P2 V23079 Relay
RELAYTYPE
Relay Type
P2 Relay V23079
COILSPECIALFEATURES
Coil Special Features
Overmolded Coil
CONTACTSWITCHINGLOADMIN
Contact Switching Load
10mA @ .2V Min
CONTACTLIMITINGBREAKINGCURRENTA
Contact Limiting Breaking Current
2 A
CONTACTVOLTAGERATINGVDC
Contact Voltage Rating
220 VDC
CONTACTVOLTAGERATINGVAC
Contact Voltage Rating
250 VAC
COILPOWERRATINGDCMW
Coil Power Rating DC
200 mW
COILVOLTAGERATINGVAC
Coil Voltage Rating
3 VAC
CONTACTSWITCHINGVOLTAGEMAXVAC
Contact Switching Voltage Max
250 VAC
CONTACTSWITCHINGVOLTAGEMAXVDC
Contact Switching Voltage Max
220 VDC
COILMAGNETICSYSTEM
Coil Magnetic System
Monostable, DC, Polarized
COILTYPE
Coil Type
Monostable
INSULATIONCREEPAGEBETWEENCONTACTANDCOIL
Insulation Creepage Between Contact and Coil
2.5 mm [ .098 in ]
CONTACTLIMITINGCONTINUOUSCURRENTA
Contact Limiting Continuous Current
2 A
COILRESISTANCEOHM
Coil Resistance
45 Ohm
CONTACTLIMITINGMAKINGCURRENTA
Contact Limiting Making Current
2 A
INSULATIONINITIALRESISTANCEMOHM
Insulation Initial Resistance
1000 MOhm
POWERCONSUMPTIONMW
Power Consumption
140 mW
INSULATIONINITIALDIELECTRICBETWEENADJACENTCONTACTSVRMS
Insulation Initial Dielectric Between Adjacent Contacts
1000 Vrms
VOLTAGESTANDINGWAVERATIONHFPARAMETER
Voltage Standing Wave Ration (HF Parameter)
1.04 @ 100MHz, 1.4dB @ 900MHz
INSULATIONINITIALDIELECTRICBETWEENCOILCONTACTCLASS
Insulation Initial Dielectric Between CoilContact Class
1000 V - 1500 VA
INSULATIONCREEPAGECLASSMM
Insulation Creepage Class
1.5 - 3 mm
INSULATIONINITIALDIELECTRICBETWEENCONTACTSANDCOILVRMS
Insulation Initial Dielectric Between Contacts and Coil
1500 Vrms
CONTACTLIMITINGSHORTTIMECURRENTA
Contact Limiting Short-Time Current
2 A
INSULATIONINITIALDIELECTRICBETWEENOPENCONTACTSVRMS
Insulation Initial Dielectric Between Open Contacts
1500 Vrms
ACTUATINGSYSTEM
Actuating System
DC
COILPOWERRATINGCLASS
Coil Power Rating Class
150 - 200 mW
ISOLATIONHFPARAMETER
Isolation (HF Parameter)
-20.7dB @ 900MHz, -39dB @ 100MHz
INSERTIONLOSSHFPARAMETER
Insertion Loss (HF Parameter)
-.02dB @ 100MHz, -.27dB @ 900MHz
WEIGHT
Weight
2.8 g [ .0988 oz ]
CONTACTCURRENTRATINGA
Contact Current Rating
2 A
CONTACTARRANGEMENT
Contact Arrangement
2 Form C (CO)
CONTACTMATERIAL
Contact Material
AgNi
CONTACTNUMBEROFPOLES
Contact Number of Poles
2
CONTACTSPECIALFEATURES
Contact Special Features
BifurcatedTwin Contacts
CONTACTCURRENTCLASS
Contact Current Class
0 - 2 A
CONTACTPLATINGMATERIAL
Contact Plating Material
Gold
TERMINATIONTYPE
Termination Type
Surface Mount
MOUNTINGTYPE
Mounting Type
Printed Circuit Board
INSULATIONCLEARANCECLASSMM
Insulation Clearance Class
0 - 2.5 mm
LENGTH
Length
14.6 mm [ .575 in ]
HEIGHTCLASSMECHANICAL
Height Class
9 - 10 mm Mechanical
INSULATIONCLEARANCEBETWEENCONTACTANDCOIL
Insulation Clearance Between Contact and Coil
1.3 mm [ .051 in ]
LENGTHCLASSMECHANICAL
Length Class
14 - 16 mm Mechanical
HEIGHT
Height
9.9 mm [ .39 in ]
WIDTH
Width
7.2 mm [ .283 in ]
WIDTHCLASSMECHANICAL
Width Class
6 - 8 mm Mechanical
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 85, -40 - 85 C
ENVIRONMENTALCATEGORYOFPROTECTION
Environmental Category of Protection
RTIII
ENVIRONMENTALAMBIENTTEMPERATURECLASS
Environmental Ambient Temperature Class
70 - 85C
ENVIRONMENTALAMBIENTTEMPERATUREMAX
Environmental Ambient Temperature
85 C [ 85 F ] Max
PERFORMANCETYPE
Performance Type
High Dielectric
PACKAGINGMETHOD
Packaging Method
Reel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models