Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
TE Connectivity
Description
AXION HF RELAY 3GHZ
Bill of material
1462050-9
PN
Part Number
1462050-9
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1462050-9
TEINTERNALDESCRIPTION
TE Internal Description
HF326=75OHM70MW12V BIST 1COIL
PRODUCTTYPE
Product Type
Relay
RELAYTYPE
Relay Type
HF3 Relay
CONTACTLIMITINGBREAKINGCURRENTA
Contact Limiting Breaking Current
2 A
CONTACTVOLTAGERATINGVDC
Contact Voltage Rating
220 VDC
CONTACTVOLTAGERATINGVAC
Contact Voltage Rating
250 VAC
COILPOWERRATINGDCMW
Coil Power Rating DC
70 mW
COILVOLTAGERATINGVAC
Coil Voltage Rating
12 VAC
CONTACTSWITCHINGVOLTAGEMAXVAC
Contact Switching Voltage Max
250 VAC
CONTACTSWITCHINGVOLTAGEMAXVDC
Contact Switching Voltage Max
220 VDC
COILMAGNETICSYSTEM
Coil Magnetic System
Bistable, 1 Coil
COILTYPE
Coil Type
Bistable, 1 Coil
CONTACTLIMITINGCONTINUOUSCURRENTA
Contact Limiting Continuous Current
2 A
COILRESISTANCEOHM
Coil Resistance
2057 Ohm
CONTACTLIMITINGMAKINGCURRENTA
Contact Limiting Making Current
2 A
INSULATIONINITIALRESISTANCEMOHM
Insulation Initial Resistance
1000000 MOhm
VOLTAGESTANDINGWAVERATIONHFPARAMETER
Voltage Standing Wave Ration (HF Parameter)
1.07 @ 100MHz, 1.45 @ 900MHz
INSULATIONINITIALDIELECTRICBETWEENCOILCONTACTCLASS
Insulation Initial Dielectric Between CoilContact Class
500 - 1000 V
INSULATIONINITIALDIELECTRICBETWEENCONTACTSANDCOILVRMS
Insulation Initial Dielectric Between Contacts and Coil
1000 Vrms
CONTACTLIMITINGSHORTTIMECURRENTA
Contact Limiting Short-Time Current
2 A
INSULATIONINITIALDIELECTRICBETWEENOPENCONTACTSVRMS
Insulation Initial Dielectric Between Open Contacts
600 Vrms
ACTUATINGSYSTEM
Actuating System
DC
COILPOWERRATINGCLASS
Coil Power Rating Class
50 - 300 mW
ISOLATIONHFPARAMETER
Isolation (HF Parameter)
-40dB @ 3GHz, -72dB @ 900MHz, -80dB @ 100MHz
INSERTIONLOSSHFPARAMETER
Insertion Loss (HF Parameter)
-.03dB @ 100MHz, -.12dB @ 900MHz, -.4dB @ 3GHz
WEIGHTOZ
Weight
2.5 oz
INSULATIONSPECIALFEATURES
Insulation Special Features
1500V Initial Surge Withstand Voltage between Contacts & Coil
TERMINALTYPE
Terminal Type
PCB-SMT
CONTACTCURRENTRATINGA
Contact Current Rating
2 A
CONTACTARRANGEMENT
Contact Arrangement
1 Form C (CO)
CONTACTMATERIAL
Contact Material
Nickel
CONTACTNUMBEROFPOLES
Contact Number of Poles
1
CONTACTCURRENTCLASS
Contact Current Class
0 - 2 A
CONTACTPLATINGMATERIAL
Contact Plating Material
Gold
MOUNTINGTYPE
Mounting Type
Printed Circuit Board
DIMENSIONSLXWXHAPPROXIMATE
Dimensions L x W x H
14.6 x 7.2 x 9.1 mm [ .574 x .283 x .358 in ] Approximate
HEIGHTCLASSMECHANICAL
Height Class
9 - 10 mm Mechanical
LENGTHIN
Length
14.6 in
LENGTHCLASSMECHANICAL
Length Class
14 - 16 mm Mechanical
HEIGHT
Height
10 mm [ .394 in ]
WIDTH
Width
7.2 mm [ .283 in ]
WIDTHCLASSMECHANICAL
Width Class
6 - 8 mm Mechanical
ENVIRONMENTALCATEGORYOFPROTECTION
Environmental Category of Protection
RTIII
ENVIRONMENTALAMBIENTTEMPERATURECLASS
Environmental Ambient Temperature Class
70 - 85C
ENVIRONMENTALAMBIENTTEMPERATUREMAX
Environmental Ambient Temperature
85 C [ 85 F ] Max
PERFORMANCETYPE
Performance Type
Standard
PACKAGINGMETHOD
Packaging Method
Box & Carton, Reel
ADDITIONALFEATURES
Additional Features
Gull Wing
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Descarga de modelos CAD