Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KVT Fastening
Description
B23 - Nail M5 / SM5
Bill of material
KVT M5/B23-3x25
BZC
Orderspecification
DXL
Diameter x Length
D
Diameter
3.00 mm
L
Length
mm
W
Material
K
Head around
Ø 23 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models