Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Eaton B-Line
Description
B3140F - Standard Pipe Clamp Felt Lined (TOLCO Fig. 4F) - Pipe Clamps
Bill of material
B3140F-1 PLN.
PN
Part No.
PS
Pipe Size
Inch
PSMM
Pipe Size
mm
FINISH
Finish
Plain
A
Inch
AMM
A
mm
B
Inch
BMM
B
mm
C
Inch
CMM
C
mm
BS
Bolt Size
DL650
Max. Desing Load 650 °F (343°C)
Lbs.
DL650N
Max. Desing Load 650 °F (343°C)Desing Load
kN
DL750
Max. Desing Load 750 °F (399C)
Lbs.
DL750N
Max. Desing Load 750 °F (399°C)
kN
AWT
Appprox. Wt./100
Lbs.
AWTKG
Appprox. Wt./100
kg
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models