Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
B671 / F672 Series - Rotary Actuators
Bill of material
B6711105
PN
Part No.
B6711105
PR
Product
Rotary Actuators
C1
Series
C2
Torque Output
lb-in at 100 psi
C3
Degrees Rotation
C4
Cushions
HYCHPN
F172 Hydro-Check Part No.
C7
Hydro-Check Inline Assembly/Checking Action
C8
Valve Options
C9
Stroke
A
2.160 Inch
B
6.450 Inch
C
3.360 Inch
D
3.420 Inch
E
2.190 Inch
F
0.620 Inch
G
2.940 Inch
H
1.920 Inch
J
0.500/0.502
K
0.12 x 1.31
L
1/4-20
M
0.380 Inch
N
3/8
P
0.560/0.570
R
0.160 Inch
S
1.000 Inch
T
1.690 Inch
U
2.000 Inch
V
- Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models