Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BAT - Needle roller bearing with rib/Double row needle roller bearing with rib/Open type/Inner ring with sealing belt on both sides/Standard
Bill of material
BATNA69/32-ZW
CODE
Code
BAT
TYPE
Types of
Standard
TYPE1
Types of
open
TYPE2
Types of
Inner ring with sealing belt on both sides
MAT
national standard material
GCr15
MAT1
Equivalent material
SUJ2
BEA
Bearing model
DD
d
32 mm
F
40
D
52
B
36
RR
r
0.6
S
0.5
CR
Basic load rating Cr(move)
53000
COR
Basic load rating Cor(quiet)
82000
CUR
Fatigue limit load
15100
LIM
Limiting speed
11700
REF
Reference speed
6500
WEI
weight
288 g
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models