Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BAW6201ZN_6204ZN - Deep Groove Ball Bearing - One Side With Dust Cover And One Side With Snap Groove
Bill of material
BAW6204ZN
CODE
Code
TYPE1
Type
CODE1
Bearing Type Code
6
ZCJD
Bearing Accuracy
CODE2
Post code
ZN (One Side With Dust Cover ¡¤ One Side With Stop Groove)
MAT
Bearing Material(Gb)
Gcr15
MAT1
Bearing Material(Equivalent)
SUJ2
ZCXH
Bearing Type
DD
d
mm
D
mm
B
mm
RR1
r1
mm
RRB
rb
0.5 mm
CR
Rated load Cr (moving)
KN
COR
Rated load Co (static)
KN
ZHI
Limit speed (fat lubrication)
1/min
YOU
Limit speed (oil lubrication)
1/min
D1
Stop Groove Dimension D1(max)
mm
BB
Stop Groove Size b(min)
1.35 mm
AA
Stop Groove Size a(max)
mm
RO
Stop Groove Size ro(max)
0.4 mm
DDA
Installation Dimension da(min)
mm
DA
Installation Size Da(Max)
mm
RA
Installation Dimension ra (max)
mm
KG
Weight Value (Reference)
kg
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models