Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPOB1f (Oval, 1.5 Folds) - SPOB1f 35x15 SI-55 SC040-AR
Bill of material
SCHMALZ 10.01.06.03625 SPOB1f 35x15 SI-55 SC040-AR
NAME
Name
10_01_06_03625
NNCUSTOM
SPOB1f 35x15 SI-55 SC040-AR
NTCUSTOM
Balgsauger (oval)
NBCUSTOM
SPOB1f 35x15 SI-55 SC040-AR
LINACUSTOM
SPOB1f 35x15 SI-55 SC040-AR
ARTNR
Order number
10.01.06.03625
C2015
b2
8 mm
C112
B1
15 mm
C1711
Bk
14 mm
C1704
Bmax(S)
17 mm
C1227
Bs
14.6 mm
C127
d
8.3 mm
C125
d1
11 mm
C117
H
13 mm
C116
H2
5 mm
C2013
l2
28 mm
C109
L1
35 mm
C118
Lk
28.5 mm
C1703
Lmax(S)
37 mm
C1228
Ls
34.6 mm
C171
Z
4 mm
C1600
Saugkraft bei -200 mbar
4.2 N
C1599
Saugkraft bei -400 mbar
8.4 N
C556
Saugkraft
12.6 N
C683
Volumen
2.139 cmł
C330
Werkstückbreite (min)
10 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C191
Nippel
SC 040-AR
C670
Abmessung (LxB)
35 x 15 mm
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
55 °Sh
C575
Weight
1.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models