Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj79_32 - Cinch Connectivity Solutions
Bill of material
BJ79-32
PN
Part Number
BJ79-32
DESC
Description
TRB Bulkhead Cable Jack, Wrench Crimp, Straight, 3-lug, For TRC-50-1 Cable
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Bulkhead Mount
CABLETYPE
Cable Type
TRC-50-1
MF
Max Frequency
500 MHz
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD