Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj79c_215 - Cinch Connectivity Solutions
Bill of material
BJ79C-215
PN
Part Number
BJ79C-215
DESC
Description
TRB Bulkhead Cable Jack, Full Crimp, Straight, 3-lug, For BL982 Cable
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Bulkhead Mount
CABLETYPE
Cable Type
BL-982
MF
Max Frequency
500 MHz
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD