Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Bäcker
Description
BK38.0501 - Hinges with a through bore, and a hang-out possibility (right)
Bill of material
BK38.0501.200200355355
ARTNR
Item number
DESC
Description
Scharniere mit Durchgangsbohrung, aushängbar (rechts)
KLEINH
Height (h)
9 mm
D1
Diameter borehole (d1)
6.6 mm
A
Length (A)
48 mm
KLEINL
Screw-on distance (l)
28 mm
A1
Width (a1)
mm
A2
Width (a2)
mm
KLEINL1
Screw-on distance (l1)
mm
KLEINL2
Screw-on distance (l2)
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models