Catalog navigation
CAD model selection
Selectable products: 89
HELP_VARIABLE
Company
Bäcker
Description
BK38.1200 - Machine levelling feet with adjustment, movable
Bill of material
BK38.1200.05016100
ARTNR
Item number
D
Diameter (D)
mm
SW
(SW)
H
Height (H)
18 mm
KLEIND
Thread (d)
S
Length (S)
mm
KLEINC
Length (c)
7.5 mm
H1
Height (h1)
24 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models