Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
BL-20- Body For Cam Fingers BD - DME
Bill of material
TSBL20BD
REF
Catalog number
TSBL20BD
CRD
center rod diameter
20mm (small)
D4
diameter
58.2 mm
D5
diameter
50.8 mm
D6
diameter
34.0 mm
D7
diameter
20.0 mm
L5
lenght
106.46 mm
L6
thick
22.7 mm
L7
thick
6.0 mm
C2
chamfer
0.5 mm
R1
radius
0.4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models