Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
BL-20-Puller Pin PP - DME
Bill of material
TSBL20PP
REF
Catalog number
TSBL20PP
CRD
center rod diameter
20mm (small)
D10
diameter
29.0 mm
D11
diameter
18.0 mm
L12
lenght
136.0 mm
L13
lenght
125.0 mm
L14
lenght
107.0 mm
L15
lenght
30.0 mm
L22
width across flats
26.0 mm
T3
thread
M 10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models