Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
BL-32-Locking Ring LR - DME
Bill of material
TSBL32LR
REF
Catalog number
TSBL32LR
CRD
center rod diameter
32mm (large)
D12
diameter
112.0 mm
D13
diameter
90.0 mm
D14
diameter
16.8 mm
D15
diameter
10.8 mm
L16
lenght
16.0 mm
L17
lenght
10.1 mm
T3
thread
M68.25x1.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models