Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
BL-32-Puller Pin PP - DME
Bill of material
TSBL32PP
REF
Catalog number
TSBL32PP
L
length
171.000 mm
BL
body length
154.000 mm
OD
body diameter
26.000 mm
HOD
head dia
43.000 mm
H
head dia1
27.000 mm
HTK
head thickness
17.000 mm
STEP
step
3.000 mm
STEPD
step dia
25.000 mm
DRILL
drill depth
138.000 mm
SDEPTH
screw depth
50.000 mm
SD
screw dia
16.000 mm
ANGLE
angle
22.000 mm
CRD
center rod diameter
32mm (large)
D10
diameter
43.0 mm
D11
diameter
26.0 mm
L12
lenght
171.0 mm
L13
lenght
154.0 mm
L14
lenght
138.0 mm
L15
lenght
50.0 mm
L22
width across flats
36.0 mm
T3
thread
M 16
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    DKL Internal Latch Lock Assembly - Metric
Previews
3D
Dimension
2D
Download CAD models