Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMG47 - Compression pipeline accessories/External threaded joint
Bill of material
BMG47-15
CODE
Code
BMG47
TYPE
Types of
External threaded joint
STA
standard
DIN
MAT
material
SUS304
NOM
Nominal size
D
16.0 mm
R
R1/2 mm
L
54 mm
LTOL
L
±3 mm
T
0.8 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models