Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schneider Electric
Description
BMH 190 - Medium inertia AC-servo motor
Bill of material
BMH1901P26A2A
TYP
Product family
Medium inertia AC-servo motor
GM
Flange size
190 mm
MG
Length (Length of motor)
WK
Winding type
for drives with 400/480 V supply voltage
MSW
Shaft
GS
Encoder
HB
Electromagnetic Brake
ES
Connection
right angle turnable connector
MSM
Mount standard
IEC Mount
A
Length with or without brake
190 mm
B
Shaft length
80 mm
C
Diameter of the shaft
38 mm
D
Width of the parallel key
- mm
E
Width of the shaft with parallel key
- mm
F
Length of the parallel key
- mm
G
Distance from key to shaft end
- mm
H
Internal thread of the shaft
M12
I
10.2 mm
J
13 mm
K
37 mm
L
28 mm
M
9.5 mm
N
4.4 mm
P
65 mm
PF
Parallel key
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models