Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20499 - Terminal blocks 12 way (BM), high temperature version with wire protectors, PA 6.6, brown
Bill of material
BN 20499 3442856 terminal block BM 92GFCS
BNARTNR
Identification
3442856
BNNORM1
BM
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
brown with wire protectors
KB
Cable range
2,5 mm2
VOLT
Voltage
250/380 V
A
93.5
NRCODE
Code
BM 92GFCS
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models