Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22007 - Cable glands
Bill of material
3691600
BNARTNR
Order number
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping area
1x AS-i Bus-cable mm
L
Length of Thread
mm
SW1
Wrench size 1
mm
EK1
Corner dimension 1
mm
SW2
Wrench size 2
mm
EK2
Corner dimension 2
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATL
Material Lamellar insert
PA6 V-2
MATD
Material Sealing Elements
TPE/TPS
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP65
Protection grade
IP 65
TEMPST
Temperature range static
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
CTN
Customs Tariff Number
74198090
BNMAT
Werkstoff
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models