Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22127 - Vario Grommets
Bill of material
9033251
BNARTNR
Order number
ARTNR
Article No.
NBCUSTOM
Standard description
C
Clamping range
mm
H
Height
20 mm
DA
Height
21.7 mm
STGEW
Unit weight
3.3 g
MATK
Material Vario grommet KADL
TPE/TPV
MATF
Color
Black
PACK
Packaging Unit
10 PCS
IP42
Protection grade
IP42
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
39269097
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models