Catalog navigation
Селекция на CAD модел
Налични продукти: 18
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22214 - Cable glands
Bill of material
3692796
BNARTNR
Order number
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping range
mm
L
Length of Thread
mm
SW1
Width Across Flats 1
mm
SW2
Width Across Flats 2
mm
H
Height
mm
MATK
Material body
PA6 V-2
MATF
Color
MATD
Material sealing elements
CR/NBR
PACK
Packaging Unit
PCS
IP68
Protection grade (EN 60529)
IP68 (5 bar / 30 min)
TEMPST
Temperature range static
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
NORM2
Test standard
UL 514B
ZUL2
Approval
USR / CNR
CTN
Customs number
39269097
BNMAT
Material
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели