Catalog navigation
Селекция на CAD модел
Налични продукти: 16
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 38348 - Slotted round nuts for hook spanners with polyamide insert, high type
Bill of material
3820776
BNARTNR
Order number
BNARTNR1
Order number
D1
Thread
BZC
Orderspecification
B
max.
mm
H
min.
mm
D
Ø
mm
A
Ø
mm
T
mm
O
mm
N
Grooves
WS
Material
Nut: Free-cutting steel zinc plated, Safety ring: Polyamide (max. 100 °C)
X
1.000 mm
BNMAT
Material
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели