Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BPZ01_02 - Colloidal Outer Ring Cam Bearing Follower Spherical Type
Bill of material
BPZ01-d6
CODE
Code
TYPE
Spherical,Hexagonal Hole On The Head
MAT1
Roller needle material
SUJ2
MAT2
Cage Material
SPC
MAT3
Outer ring material
MAT4
Rod end material
SCM4 15
COLOR
Color
HAR
Hardness (needle roller/track groove)
HV653~800(Vickers hardness)
TEM
Allowable Temperature Range
-20~50℃
ATT
Accessories
Hex nut (1PCS)
DD
dh7
TOL
DH7 Tolerance
0/-0.012
SEA
Sealing Ring
No Sealing Ring
D
16 mm
M
M x Pitch
M6x1.0
B
11 mm
B1
12 mm
L
28 mm
V
8 mm
H
3 mm
FF
f
11 min
NM
N m
2.7
LAD1
Allowable Load (Set Number Of Revolutions To 20,000 Revolutions)
SPEED
Allowable Rotational Speed (ram)
WEI
Weight (kg/pcs)
13.9
LINK
Network Station
Network Station
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models