Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schneider Electric
Description
BRS 36x - 3-phase stepper motors
Bill of material
BRS364W030ABA
MT
Product type
Stepper motor
PZ
Motor Phases
3
BG
Motor frame size
57.2 mm
BL
Motor length
WK
Winding identifications
325 Volt/DC
MSW
Mechanical interface - shaft & protection
smooth shaft 6.35 mm / protection class: shaft IP41
Z
Mechanical interface - centering collar
38.10 mm
PFS
FDBK Resolution
HB
Brake
AV
Electrical interface
ZW
Second shaft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models