您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
BSH 055 1 M 0 1 A 1 A
Schneider Electric
Motors
Servo
BSH
Powered by
CAD模型選擇
{berger_lahr/4_motors/1_servo/1_bsh/bsh_055_asmtab.prj},{NB=BSH 055 1 M 0 1 A 1 A O 0},{TYP=AC-Servo Motoren},{FG=55 mm},{ML=1},{WT=M},{MW=0},{ET=1},{HB=A},{AT=1},{G=O},{RR=0},{FT= Internationaler Standardflansch},{VERS=055},{VERS2=55},{PPATH=bsh_055_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Schneider Electric
Description
BSH 055 - AC servo motors
Bill of material
BSH 055 1 M 0 1 A 1 A
TYP
Type
AC servo motors
FG
Flange size
55 mm
ML
Motor length (no. of stacks)
1 stack
2 stacks
3 stacks
1 stack
2 stacks
3 stacks
WT
Winding type (combination of voltage, rated speed...)
Low speed range
Medium speed range
High speed range
Low speed range
Medium speed range
High speed range
MW
Motor shaft (combination: parallel key groove, degree of protection)
Without parallel key groove, IP40
With parallel key groove, IP40
Without parallel key groove, IP65
With parallel key groove, IP65
Without parallel key groove, IP40
With parallel key groove, IP40
Without parallel key groove, IP65
With parallel key groove, IP65
ET
Encoder type
Absolute encoder SinCos single turn (128 sine periods per revolution)
Absolute encoder SinCos multi turn (128 sinus periods per rev., 4096 turns
Absolute encoder SinCos single turn (128 sine periods per revolution)
Absolute encoder SinCos multi turn (128 sinus periods per rev., 4096 turns
HB
Holding brake
Without holding brake
With holding brake
Without holding brake
With holding brake
AT
Connection technology
Straight connectors
Rotatable angle connectors
Straight connectors
Rotatable angle connectors
FT
Flange type
International standard flange
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求