Catalog navigation
CAD model selection
Selectable products: 50
HELP_VARIABLE
Company
Maska
Description
Bushing J - QD Bushing
Bill of material
JX2-15/16
PN
Part Number
BORE
Bore
Inch
A
1 1/8 Inch
B
5.1484 Inch
D
7 1/4 Inch
E
3 1/2 Inch
F
3 3/16 Inch
G
0.406 Inch
H
3/32 Inch
L
4 5/8 Inch
M
Bolt Circle M
6 1/4 Inch
CS
Cap Screws Required NC Grade 5
3=5/8 X4 1/2 Inch
SS
Set Screw Dimensions
3/8-16 UNC x 3/8" Inch
WEIGHT
Average Weight
20.8 Lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models