Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Business Machine Series - Low Profile Zinc Plated Business Machine Caster
Bill of material
S4.3305.351
PN
Part Number
S4.3305.351
SER
Series
Business Machine Casters
MO
Fastening Type
SIZE
Fastening Size
3-11/16'' x 2-1/2''
D
Wheel Diameter
3 Inch
W
Tread Width
1 13/16 Inch
CAP
Capacity
500 Pounds
TT
Wheel Type
Glass Filled Nylon
WB
Bearing Type
Roller
TEMPR
Temperature Range
-45°F to 180°F
H
Mount Height
4 1/8 Inch
R
Swivel Radius
2 3/4 Inch
WEIGHT
Weight
2 1/4 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models