Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kuroda Precision Industries, Ltd.
Description
BUT-40
Bill of material
BUT-40
CNSORDERNO
Model No.
BUT-40
DD1
Ød1
40 mm
A
106 mm
C
ØC
142 mm
D1
ØD1
95 mm
E
66 mm
F
25 mm
H
33 mm
J
33 mm
T
18 mm
R
ØR
60 mm
U
50 mm
D2
ØD2
102 mm
Q
ØQ
49 mm
W
ØW
121 mm
X
ØX
11 mm
Y
ØY
17.5 mm
Z
11.0 mm
M
M40 X 1.5
DDS
Øds
40 mm
DS
ØDs
50 mm
LS
Ls
18 mm
MASS
Mass
3.8 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models