Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
C-617340
Bill of material
C-617340
PN
Part Number
C-617340
DESC
Description
C-ENX crimp contact | socket | #16-20 AWG
CFAM
Connector Family
Power & signal
TT
Termination Type
Crimp
CS
Contact Size
16
WS
Wire Size
16-20 AWG
MS
Max Current
10-7.5
GENDER
Gender
Socket
CFIN
Contact Finish
50 µin. Gold
CT
Crimping Tool
C-282291M22520/1-01
IET
Insertion/Extraction Tool
C-282522001M81969/39-01
POSITIONER
Positioner
C-282972M22520/1-02
SELECTOR
Selector
5-4
COMPLIANCE
Compliance
EN3155 and SAE AS 39029
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models