Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
C-BSST0802, C-BSSTK0802, C-BSSC0802, C-BSSCK0802 - C-VALUE Rolled Ball Screws - Standard Nut - Shaft Dia. 8; Lead 2 Accuracy Grade C7, C10
Bill of material
C-BSST0802-100
PN
Part Number
AG
Accuracy Grade
TS
Type Selection
SD
Shaft Diameter
08 mm
LEAD
Lead
02
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F (1mm Increment for C-BSSTK and C-BSSCK)
mm
P
P (Selection for C-BSSTK and C-BSSCK)
mm
Y
mm
ALT12
No Machining on Both Ends
SWNC
S 1mm Increment
mm
FWNC
F 1mm Increment
mm
ALT1
No Machining on Support Side Shaft End
ALT2
Ball Nut Orientation Reversed
ALT3
No Retaining Ring Groove on Support Side Shaft End
ALT4
Change Support Side Shaft End Length
FC
FC 1mm Increment
mm
ALT5
Wrench Flats on Fixed Side
ALT6
Flat Machined on Fixed Side Shaft End
SC
SC 1mm Increment
mm
SWC
SWC 1mm Increment
mm
SGC
SGC 1mm Increment
mm
ALT7
Installing Special Temporary Shaft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models