Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
C-ENXBE17SB
Bill of material
C-ENXBE17SB
PN
Part Number
C-ENXBE17SB
DESC
Description
C-ENX B Size Insert, Socket, Enviromental, Interfacial Seal and Rear Grommet, 14X Size 20 Contacts, 3X Size 12 Contacts, Key Code B
IS
Insert Size
B, large size
GENDER
Gender
Socket
ES
Enviromental Sealing
Enviromental, interfacial seal and rear grommet
IA
Insert Arrangement
14x size 20 contacts, 3x size 12 contacts
IK
Insert Keying
Key code B
CONTACTS
Contacts
Contacts not included
IM
Insert Material
High grade thermoplastic
SGM
Seal and Grommet Material
Fluorosilicone elastomer
MINOT
Min Operating Temp.
-85 (-65) °F (°C)
MAXOT
Max Operating Temp.
347 (175) °F (°C)
DWV
Dielectric Withstanding Voltage
1500 VRMS @ sea level
IRES
Insulation Resistance
>5000 m
IRET
Insert Retention
90 (400) lbs (N)
SS
Salt Spray
96 hrs
HUMIDITY
Humidity
10 days
AI
Altitude Immersion
3 cycles @ 50,000 ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    C-ENXBE14SB
    Bel Fuse
    C-ENXBEP3SB
    Bel Fuse
    C-ENXBE22VSA
    Bel Fuse
    C-ENXBE14SA
    Bel Fuse
    C-ENXBE22VPA
    Bel Fuse
    C-ENXBE06SA
Previews
3D
2D
Download CAD models