Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
C-NLJF - Economy Knobs - Six Lobed Type, Tapped Type
Bill of material
C-NLJF8
PN
Part Number
M
D
58 mm
D1
27 mm
H
34 mm
HH
h
18 mm
LFF
Lf
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models