Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
WMBerg
Description
C20S22 - Precision Spur Gears - 20 Pitch - 5/16" Bore - 1/4" Face - AGMA Quality 10 - Clamp Style Hub - 20° Pressure Angle
Bill of material
C20S22-32
PN
Product No.
DES
Description
CLAMP HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
303 Stainless Steel
DP
Diametrical Pitch
20
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
B
Bore
0.3123 Inch
FW
Face Width
1/4 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models