Catalog navigation
CAD模型選擇
可提供的產品: 7
HELP_VARIABLE
Company
Eaton B-Line
Description
Cable Support Fittings (CSF)- Series 2, 3, 4, & 5 - Steel - Cable Tray Fittings
Bill of material
4G-12-CSF12
PN
Part No.
W
Tray Width
Inch
WMM
Tray Width
mm
H
Height
Inch
MAT
Material
TYPE
Type
R
R - Radius
Inch
RR
12 Inch
RMM
R-Radius
305 mm
A
19.188 Inch
AMM
A
487 mm
B
15.000 Inch
BMM
B
381 mm
LOD
Level of Details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型