Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pedrotti
Description
CAT02 - Undercut ejection bar
Bill of material
CAT02
TYP
Type
CAT
COD
Code
CAT02
W
22 mm
L1
18 mm
H
25 mm
RC
6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models