Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
CCH - Coolant check valve
Bill of material
CCH-10A
MODEL
Model no.
CCH
PS
Port size
THREAD
Type of thread
INFOTEXT
Product Info
Product Info
A
62 mm
B
Ø32 mm
C
Between hex tang
27 mm
D
Rc3/8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models