Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
CDB21
Bill of material
CDB21-D19-h4-p4
CNSORDERNO
CDB21-D19-h4-p4
CODE
CDB21
LX1
A
LX2
A2
CZ1
LHJ
CZ2
SUS301CSP
BMCL1
YJYH
FJ
FJ1
D
mm
HH
h
mm
P
mm
L
28 mm
C
8 mm
B
6.5 mm
A
2.5 mm
H
8.5 mm
M
2.0 mm
SJNJ
0.5 N.m
EDNJ
0.7 N.m
ZDNJ
1.4 N.m
ZGZS
33000 r/pm
GXLJ
8.7×10^-7 kg/m^2
JTNZGX
200 N.m/rad
JXPCC
0.12 mm
JXPC
1.5 °
ZXPC
±0.5 mm
ZL
18 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models